The straight single-tube design of the Promass I 100, provides the regular Coriolis flowmeter outputs of mass flow, density and temperature, additionally it provides in-line viscosity measurement as an optional output. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass I 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Device properties
Straight, easy cleanable single-tube system
TMB® technology
Measuring tube made of Titanium
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
Energy-saving – full bore design enables minimal pressure loss
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Space-saving transmitter – full functionality on smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
L’union des 650 éleveurs et 9 coopératives fromagères a ainsi lancé le projet de construction d’une usine de valorisation du lactosérum en 2010 dont l’instrumentation a totalement été fournie par Endress+Hauser.
Waldbrand Destillerie uses Teqwave to continuously measure the alcohol concentration. The device can compensate for cross-influences and can be adapted to beverage-specific properties
Thanks to inline viscosity measurement, a ketchup producer can continuously control the quality during production, save time waiting for lab results and avoid product losses and reduce unplanned costs
Combines in-line viscosity and flow measurement with an ultra-compact transmitter. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Combines in-line viscosity and flow measurement with an ultra-compact transmitter. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Combines in-line viscosity and flow measurement with an ultra-compact transmitter. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Combines in-line viscosity and flow measurement with an ultra-compact transmitter. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
Sensor features
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)