©Endress+Hauser
Successor
Highest capacity four-tube flowmeter with a compact, easily accessible transmitter
Read more
Highest capacity four-tube flowmeter, as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
The highest capacity four‐tube flowmeter with custody transfer functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Nominal diameter range
DN 300 to 400 (12 to 16")
Wetted materials
Measuring tube: 1.4404 (316/316L) Connection: 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Max. measurement error
Mass flow (liquid): ±0.1 (standard), 0.05 % (option) Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 4100 t/h (0 to 4520 tn. sh./h)
Medium temperature range
–50 to +180 °C (–58 to +356 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4404 (316L), highest corrosion resistance
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) phase‐shifted pulse Relay
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, EAC
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-005 (liquid)
Pressure approvals and certificates
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Product headline
The highest capacity four‐tube flowmeter with custody transfer functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Nominal diameter range
DN 300 to 400 (12 to 16")
Wetted materials
Measuring tube: 1.4404 (316/316L) Connection: 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Max. measurement error
Mass flow (liquid): ±0.1 (standard), 0.05 % (option) Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 4100 t/h (0 to 4520 tn. sh./h)
Medium temperature range
–50 to +180 °C (–58 to +356 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4404 (316L), highest corrosion resistance
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) phase‐shifted pulse Relay
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-005 (liquid)
Pressure approvals and certificates
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
69 documents
Proline Promass 84X
Technical Information
Coriolis flowmeter
EN
Bulgarian German French
27/02/2014
31/12/2011
Language:
English
Version:
27/02/2014
File size:
2.2 MB
File name:
TI00111DEN_0214.pdf
Proline Promass 84
HART
Description of Device
Functions
Coriolis Mass Flow Measuring System for Custody Transfer. Additional documentation for Operating Instructions Promass 84.
EN
Czech German French Italian Polish Russian
01/09/2008
01/12/2006
01/03/2005
Language:
English
Version:
01/09/2008
File size:
1.4 MB
File name:
BA110DEN_0908.pdf
Proline Promass 84
Modbus RS485
Operating Instructions
Coriolis Mass Flow Measuring System for Custody Transfer. The description of the device functions are in a separate documentation.
EN
Bulgarian German Italian Russian
15/10/2012
31/12/2011
08/06/2010
01/11/2008
01/12/2006
Language:
English
Version:
15/10/2012
File size:
2.4 MB
File name:
BA00129DEN_1412.pdf
Proline Promass 84
HART
Operating Instructions
Coriolis Mass Flow Measuring System for Custody Transfer. The description of the device functions are in a separate documentation.
EN
Bulgarian German French Italian Polish Russian
15/10/2012
31/12/2011
01/11/2008
01/12/2006
01/03/2005
Language:
English
Version:
15/10/2012
File size:
2.2 MB
File name:
BA00109DEN_1412.pdf
Proline Promass 84
MODBUS RS485
Description of
Device Functions
Coriolis Mass Flow Measuring System for Custody Transfer. Additional documentation for Operating Instructions Promass 84.
EN
German Italian
01/11/2008
01/12/2006
Language:
English
Version:
01/11/2008
File size:
1.5 MB
File name:
BA130DEN_1108.pdf
Proline Promass 84
Brief Operating Instructions
Coriolis Mass Flow Measuring System
EN
Czech German Spanish Estonian French Italian Chinese
15/10/2012
31/12/2011
01/07/2007
Language:
English
Version:
15/10/2012
File size:
671.5 KB
File name:
KA00025DEN_1412.pdf
Replacing interface parts
Installation Instructions
Promass 40, 80, 83, 84, Cubemass 8CN, CNGmass 8DF
EN
German
01/04/2019
17/11/2011
Language:
English
Version:
01/04/2019
File size:
787.5 KB
File name:
EA00036DA2_1519.pdf
Replacing connecting cable
Installation Instructions
Promass 60, 63, 64, 80, 83, 84
EN
German
01/10/2018
01/12/2009
Language:
English
Version:
01/10/2018
File size:
293.1 KB
File name:
EA00081DA2_1218.pdf
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE ,8CM, 90, 91, 92, 93, 65, 72, 73
EN
German
15/10/2024
01/10/2018
28/06/2012
Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
Replacing Power supply and display
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
18/11/2011
Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. 40/8X/65 220V REx000
Drawing number
Order code
F
50098557
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit power s.b. 40/8X/65 220V REx120 Ex
Drawing number
Order code
F
50098558
Kit p.s.b.8X 220V REx120 HE Ex
Drawing number
Order code
F
71039432
Kit p.s.b. 40/8X 220V REx330 Ex
Drawing number
Order code
F
71097758
Kit p.s.b.8X 220V REx330 HE Ex
Drawing number
Order code
F
71097760
Kit P.s.b. 40/8X/65 24V REx000
Drawing number
Order code
F
50098565
Kit p.s.b.8X 24V REx000 HE
Drawing number
Order code
F
71039434
Kit P.s.b. 40/8X/65 24V REx120 Ex
Drawing number
Order code
F
50098566
Kit P.s.b. 8X 24V REx120 HE Ex
Drawing number
Order code
F
71039436
Kit P.s.b. 40/8X 24V REx330 Ex
Drawing number
Order code
F
71097759
Kit P.s.b. 8X 24V REx330 HE Ex
Drawing number
Order code
F
71097761
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas. amplifier Pmass 84 CN EX
Drawing number
Order code
B
50108694
Kit meas. amplifier 84 CN HE EX
Drawing number
Order code
B
71039416
Kit meas. amplifier Pmass 84 WEA EX
Drawing number
Order code
B
50108695
Kit meas. amplifier 84 WEA HE EX
Drawing number
Order code
B
71039413
Kit meas. amplifier Pmass 84 EES EX
Drawing number
Order code
B
50108696
Kit meas. amplifier 84 EES HE EX
Drawing number
Order code
B
71039414
Kit meas. amplifier Pmass 84 SEA EX
Drawing number
Order code
B
50108697
Kit meas. amplifier 84 SEA HE EX
Drawing number
Order code
B
71039415
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Drawing number
Order code
C
71039479
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit I/O Iout active/Frequency HE Exi
Drawing number
Order code
C
71039478
Kit Com ModbusRS485+stat.In 2Interf.Ex
Drawing number
Order code
D
71021743
Kit I/O Modb.RS485+Stat.In 2Interf.HE EX
Drawing number
Order code
D
71039485
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Kit I/O current out 3 Interface HE EX
Drawing number
Order code
D
71039477
Drawing number
Order code
2
50096834
Kit Sub PCB current out HE
Drawing number
Order code
2
71039487
Drawing number
Order code
5
50096836
Drawing number
Order code
5
50096836
Drawing number
Order code
5
71039491
Drawing number
Order code
5
71039491
Drawing number
Order code
4
50096837
Kit Sub PCB Status input HE
Drawing number
Order code
4
71039492
Kit Sub PCB 84/8CN/8DF frequency out
Drawing number
Order code
31
50108692
Kit Sub PCB 84/8CN/8DF frequency out
Drawing number
Order code
31
50108692
Kit Sub PCB 84/8CN/8DF frequency out HE
Drawing number
Order code
31
71039490
Kit Sub PCB 84/8CN/8DF frequency out HE
Drawing number
Order code
31
71039490
Kit display modul Wall enclosure
Drawing number
Order code
J
50096755
Drawing number
Order code
E
50096754
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connec. board PMASS8X wall enclo
Drawing number
Order code
19
50098637
Kit connec. board 8X wall enclosur HE
Drawing number
Order code
19
71039493
Kit connection board 8X FS
Drawing number
Order code
A
50098705
Kit connection board 8X FS HE
Drawing number
Order code
A
71039494
Kit connection board 8X FS Ex
Drawing number
Order code
A
50098706
Kit connection board 8X FS HE EX
Drawing number
Order code
A
71039495
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
1
50094004
Kit S-Dat Promass 84/8CN/8DF programmed
Drawing number
Order code
S
71003953
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
32
50094027
Kit cover 8X with window INOX Exd
Drawing number
Order code
32
71069283
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
33
50094029
Kit cover 8X blind version INOX Exd
Drawing number
Order code
33
71069287
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Repair kit cover, remote version
Drawing number
Order code
10
71247838
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
34
50094039
Kit cover 8X terminal compart. INOX Exe
Drawing number
Order code
34
71069290
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
35
50094040
Kit cover 8X terminal compart. INOX Exd
Drawing number
Order code
35
71069288
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 2 cable glands M20x1.5 INOX Ex
Drawing number
Order code
15
71069285
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Terminal protective Cover Ex
Drawing number
Order code
36
71008445
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Drawing number
Order code
13
71069284
Kit 2 Screening sheet wall enclo.
Kit 2 Screening sheet field housing
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit Part 40/8X fieldhousing compact
Drawing number
Order code
25
50098703
Kit Part Promass E/F-HT/C/F-DCI/X FS
Drawing number
Order code
26
50103152
Drawing number
Order code
24
50098704
Kit cable Promass remote version 10m
Drawing number
Order code
28
50093554
Kit cable Promass remote version 20m
Drawing number
Order code
28
50093573
Kit cable PROMASS remote version 10m Ex
Drawing number
Order code
28
50098567
Kit cable PROMASS remote version 20m Ex
Drawing number
Order code
28
50098568
Kit Screw sealing 84/8DF/8FE/8FF
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all