The Flowfit CPA250 flow assembly is designed for pipe installation in water and wastewater treatment. It offers space for three sensors and is able to extend their service life by keeping them wet even when the flow is interrupted. The assembly itself is also durable thanks to corrosion-resistant polypropylene. With Flowfit you get the right product exactly for your standard applications.
Flowfit CPA250 is intended to be used in pipes in:
Wastewater treatment
Drinking water
Utilities
It is suitable for use with pressures of up to 6 bar.
Benefits
Cost-efficient flow assembly for in-line installation
Simple installation and removal of the sensors thanks to threaded cap
Easy calibration without dismounting the sensors using the removable bottom part as calibration vessel
Reduces installation effort by providing 3 mounting positions for 120 mm sensors or an optional cleaning unit
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
L'usine de Planques, est une des deux usines qui fournit l'eau potable aux Montalbanais. Ils ont fait le choix d'équiper chauqe filtre d'une mesure de turbidité pour le suivi de la qualité de la filtration de l'eau potable.
- 3 electrodes installation locations - 120 mm electrodes - calibration direct in the holder possible with a removable calibration cap - spray cleaning connection with CPR3
Material
Holder: PP Sealing: different materials available
Process temperature
max. 80°C (176°F)
Process pressure
max. 6 bar at 20°C (87 psi at 68°F)
Measuring principle
Sensor ORP / Redox
Application
Water
Installation
Flow through holder
Characteristic
Piping, bypass
Design
- 3 electrodes installation locations.- 120mm electrodes- Calibration direct in the holder possible with a removable calibration cap.- Spray cleaning connection with CPR3
Material
Holder : PP, PVDF or stainless steel 1.4571Sealing : different materials available