Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Multiparameter drinking water panel with oxygen measurement

Multiparameter drinking water panel with oxygen measurement

Turnkey panel for measuring the main drinking water parameters: dissolved oxygen, turbidity, pH and conductivity

71546523
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

This product is not available in this market.

Please contact your Endress+Hauser sales partner for any further questions.

Benefits at a glance

  • The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.

  • Everything from a single source

    Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.

  • Always ready for the measurements

    Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.

  • Maximum flexibility

    The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.

  • Easy installation and commissioning

    With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.

Bundle in Detail

Overview of all bundle parts

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixations:
    CSOL-PA2WP1
    >>Parameter, Transmitter:
    SG
    PH/ORP
    >>Service:
    HB
    TAG/bus address presetting
    >Bundle specification:
    TC
    Bundle 13 CDP20 multi-parameter, oxygen Panel
    Description:
    P
    Panel
    Application:
    A2
    Drinking water
    Modification:
    WP1
    Wetted parts (plastic)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixations:
    CM444-AAM4 _ _ FG _ _ _ _
    Approval:
    AA
    Non-hazardous area
    Sensor Input:
    M4
    4x digital sensor
    Additional Features:
    FG
    2x digital input, 2x digital output
  • CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    3

    Turbidity sensor
    Turbimax CUS52D

    Fixations:
    CUS52D-AA1BA2
    Approval:
    AA
    Non-hazardous area
    Measuring Method:
    1
    ISO 7027, IR
    Process Connection:
    B
    Clamp 2"
    Adaption Cable:
    A
    Fixed cable, crimp sleeves
    Cable Length:
    2
    3m
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    4

    Digital pH sensor
    Memosens CPS11E

    Fixations:
    CPS11E-AA7A _ 2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Shaft Length:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    5

    Digital oxygen sensor
    Memosens COS22E

    Fixations:
    COS22E-AA _ AA _ _
    Approval:
    AA
    Non-hazardous area
    Cap Characteristic:
    AA
    Stainless steel
  • Memosens CLS21E - Robust conductivity sensor for medium conductivities
    6

    Digital conductivity sensor
    Memosens CLS21E

    Fixations:
    CLS21E-AAGA11
    Approval:
    AA
    Non-hazardous area
    Process Connection:
    GA
    Thread G1"
    Material:
    11
    Sensor PES, electrodes Graphite
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    7

    Digital measuring cable
    CYK10

    Fixations:
    CYK10-A011
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable