Reduce effort and costs while increasing efficiency by implementing digital solutions
Monitoring and analyzing water and wastewater requires continuous, precise measurement of quantitative and qualitative parameters. Smart instrumentation combined with digital solutions creates new ways to meet the industrial challenges. Remote access to plant, process, and measurement data - anytime, anywhere – offers potential for cost savings and increased efficiency. In addition, the monitoring and analysis of this data enables the possibility to implement predictive activity planning.
More than 90%
of the data from the field remains unused. Source: Endress+Hauser analysis
How we can help
Smart water management makes water treatment more efficient and safer for consumers through continuous data collection, alerts and measures to prevent issues from occurring. Endress+Hauser’s industry expertise and large product portfolio support you in optimizing processes and performance. Implementing smart sensors and digital solutions can help you
detect, measure, and record data
communicate and interact with systems
monitor the situation, enable quick responses and troubleshooting
protect systems, devices, and data from cyber attacks
Applications
Detect and access your field data
Depending on the size of your plant, a modern water or wastewater treatment plant has between 50 and 1000 measuring points for measuring and controlling processes. Apart from the actual measurement values, today these instruments can supply other valuable data and information.
Our expertise in the field
The first step is to understand what is installed in the field, after which the data is made accessible for collection. Endress+Hauser’s approach is to help you find out which devices are in your treatment plant and what functionalities they offer.
Our Operations App gives you access to your Endress+Hauser installed base - wherever you are, whenever you need it. Simply scan the QR code or type in the serial number of the device. Quickly find the required information.
There are huge amounts of data in the field, across all suppliers. You want to access to this data so that you can turn it into valuable information.
Our expertise in the field
Endress+Hauser offers a broad smart instrumentation portfolio that supports digital scenarios by default. For other instrumentation we have a competitive portfolio to connect any sensor to our ecosystem.
Now that you have access to data from the field, what can you do with it? How can you turn the data into valuable information?
Our expertise in the field
Endress+Hauser helps understand how your field instruments are functioning by remotely monitoring their health and performance, through immediate alarms, alerts and notifications, and by transforming information into useful data.
In-depth instrument insights for process optimization and condition monitoring thanks to Heartbeat Technology
Smart water management and the digital transformation also brings risks. The use of smart sensors, apps, and cloud-base applications are just a few examples. The security of your system, plant and data has the highest priority.
Our expertise in the field
Ensuring plant availability while minimizing internal and external risks as well as data security requires a partner with the relevant knowledge. As your trusted partner, Endress+Hauser is in a position to guide you along the digital journey.
Keep your plant secure and increase cybersecurity with Endress+Hauser’s proven expertise certified in line with norms such as IEC 62443-4-1, ISO 27001, ISO 27017. Learn more on our cybersecurity certification.
Endress+Hauser has almost 70 years of experience when it comes to the challenges of the water industry. All over the world, water and wastewater customers trust our expertise, our employees and our dedicated portfolio of products, services and solutions. By combining this experience and expertise, we can help you optimize processes wherever sensors provide valuable information.
BWT supplies complete skids for ultra-pure water treatment along with online documentation for the components installed in the skid. Netilion sends the necessary files to the BWT portal.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .